??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI PNT-302-105-Z015
HELP_VARIABLE
Company
Balluff
Description
PNT Profinet
Bill of material
BALLUFF BNI PNT-302-105-Z015
VERF
Availability
Available
BC
Order code
BNI0052
TC
Artikelbezeichnung
BNI PNT-302-105-Z015
PX
Product view
47229_00
ICON
EDZ
BAL.BNI0052
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Display = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 2, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.